IESNA:LM-63-2002
[TEST]P1201655
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1B-840-U-RW
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 80 CRI, 4000K, 450mA LIGHTSQUARE WITH 26 LEDS AND RECTANGULAR WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5576
TILT=NONE
26 -1 1 37 11 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
597.3 597.3 593.3 591.3 592.7 599.3 611.2 625.5 650.5 684.1
723.1 770.7 822.2 883.4 957.4 1042 1130.2 1210.2 1274.3 1323.5
1359.1 1368 1321 1213.1 1061.9 833.9 534.9 322.6 206.4 140.1
102.5 76.3 64.6 53.8 37.6 16.2 0
597.3 596.7 593 590.5 593 598.7 610.1 626 651.7 684.7
726.8 774.1 825.9 885.7 960.8 1039.7 1129.1 1209.4 1273.2 1324.1
1360.8 1371.1 1327.2 1221.9 1072.4 847.5 549.5 329.1 210.1 141.2
108.8 76.6 61.2 50.1 35.9 16.8 0
597.3 597.3 595.3 594.4 598.4 607.8 622.9 642.8 670.5 705.8
747.9 795.4 847.8 907.9 977.4 1058.5 1149.6 1237 1307 1360.6
1399.8 1418.1 1386.7 1291.4 1139.1 927.3 633.4 370.7 234.9 147.8
119.3 91.1 60.9 45.3 34.2 17.1 0
597.3 597.9 597.9 599 607 621.5 643.1 669 701.5 739.4
782.3 829.6 883.1 943.2 1010.7 1088.1 1178.1 1268.6 1351.4 1415.5
1460.8 1489.5 1487.2 1422.6 1282.3 1095.2 831.9 504.2 296.1 175.4
124.1 96.8 78 60.9 39.9 17.7 0
597.3 597.6 599.9 605.3 616.9 635.2 663.1 695.2 731.4 770.7
814.5 862.3 913.6 971.4 1035.4 1108.6 1189.2 1282 1377.6 1461.3
1523.4 1563.3 1587.7 1582.3 1506 1344.9 1130 825.9 466.9 264.2
150 107 80.6 54.9 31.3 13.1 0
597.3 597.6 603.3 613.8 628.9 650.2 680.7 715.2 754.2 795.7
838.4 883.1 931.8 985.9 1047.4 1116 1193.7 1276.9 1369.1 1464.5
1551 1615.9 1658.6 1688 1698.8 1648.4 1494.1 1261.5 920.4 523
261.3 139.2 86.8 53.2 26.8 9.4 0
597.3 599 607.5 622.1 640.6 663.9 691.8 725.7 762.7 801.4
841 882.8 927.8 977.6 1033.4 1096.9 1165.5 1241.3 1321.3 1403
1486.4 1571.2 1645.8 1703.6 1744.3 1779.1 1789.9 1698.2 1471 1085
621.8 263.1 117.6 51 24.5 9.4 0
597.3 599.9 610.7 630.6 655.1 679.9 706.9 733.4 759.9 789.7
823.3 859.2 899.6 942.9 992.4 1048.2 1112.3 1180.3 1255.5 1332.1
1410.7 1486.1 1562.7 1636.1 1707.6 1772.2 1835.1 1904.9 1918 1736.4
1219.9 681 235.2 95.7 44.7 12.5 0
597.3 601.6 614.7 637.4 664.8 690.4 719.1 742.8 762.4 782.6
805.7 833.3 862.6 896.8 940.6 990.7 1048.5 1115.4 1183.2 1257.8
1334.9 1408.1 1481.8 1555.6 1623.3 1684.3 1748.6 1823.8 1914.9 1971.8
1661.8 1031.7 369.5 117.6 49.5 12.5 0
597.3 601.3 615.5 639.7 667 695.8 726 748.7 767 785.8
806.5 826.8 850.4 882.8 925 972.2 1028.6 1092.7 1159.6 1231
1304.8 1379.3 1452.2 1527.1 1595.7 1649.8 1700.5 1764 1829.2 1913.1
1687.4 1083.3 224.1 57.8 24.5 9.7 0
597.3 601 615.5 640.3 669.3 698.1 728.5 751.6 770.4 788
808 828.7 851.8 886.3 927.3 975.6 1035.1 1098.4 1165 1239
1313.9 1386.7 1460.5 1533.7 1601.7 1653.8 1706.5 1768.5 1828.6 1904
1625.3 966.3 169.4 49.3 21.6 7.1 0
